IESNA:LM-63-2002
[TEST]P1055700
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2387
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1361.3 1350.1 1344 1334.8 1320.6 1301.2 1279.9 1255.4 1226.9 1196.4
1162.8 1126.1 1086.4 1045.7 1002.9 959.1 914.3 866.5 818.6 770.8
720.9 672 624.1 574.3 521.3 473.5 422.5 370.6 318.7 267.8
215.9 169 124.2 81.5 43.8 15.3 0
1361.3 1367.4 1360.3 1347.1 1324.7 1294.1 1261.5 1224.9 1184.1 1141.4
1092.5 1043.6 992.7 938.8 883.8 827.8 770.8 713.7 656.7 598.7
542.7 487.7 433.7 380.8 329.9 282 234.2 194.5 163.9 135.4
107.9 83.5 62.1 42.8 26.5 11.2 0
1361.3 1354.2 1340.9 1311.4 1275.8 1233 1185.2 1129.2 1070.1 1006
939.8 872.6 803.3 737.2 672 608.9 548.8 490.8 436.8 385.9
338 298.3 268.8 239.3 211.8 187.3 163.9 142.5 122.2 102.8
85.5 68.2 52.9 37.7 24.4 11.2 0
1361.3 1355.2 1328.7 1292.1 1245.2 1188.2 1127.1 1057.9 979.5 899.1
822.7 747.3 674 605.8 543.7 484.7 429.7 377.7 337 308.5
282 256.6 229.1 207.7 185.3 166 146.6 128.3 111 95.7
79.4 64.1 49.9 35.6 22.4 10.2 0
1361.3 1359.3 1337.9 1295.1 1241.2 1181.1 1111.9 1034.5 951 869.5
789.1 709.7 637.4 570.2 509.1 452.1 400.1 355.3 325.8 298.3
271.9 249.5 224 201.6 182.3 162.9 144.6 127.3 110 93.7
78.4 63.1 48.9 35.6 23.4 11.2 0
